HUBBELL PREMISE WIRING
Image of OCSPSCA6S2 Fiber Splice Cassette, 6 Fibers, Green SC Simplex Adapters, Zirconia Ceramic, OS2 SM
Image of OCSPSCA6S2 Fiber Splice Cassette, 6 Fibers, Green SC Simplex Adapters, Zirconia Ceramic, OS2 SM

Fiber Splice Cassette, 6 Fibers, Green SC Simplex Adapters, Zirconia Ceramic, OS2 SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPSCA6S2

  • Green SC Simplex Adapters with Zirconia Ceramic Sleeves
  • OS2 SM Fiber.

Product details

General

Adapter Type

SC/APC

Application

Fusion Splice

Catalog Number

OCSPSCA6S2

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664484

Conductor Related

Fiber Type

OS2, SM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5