HUBBELL PREMISE WIRING
Image of HBLFMR1A FloorTrak PRO, Track, 1', Aluminum
Image of HBLFMR1A FloorTrak PRO, Track, 1', Aluminum
Buy America(n) Qualified

FloorTrak PRO, Track, 1', Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMR1A

FloorTrak PRO, Track, Cover and Base, 1', Surface and Variable edges included, Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR1A

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595016

Dimensions

Length

1 ft

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

380

Resources and downloads