HUBBELL PREMISE WIRING
Image of HBLFMPUD10DG FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' Track Pieces, Prewired Device box with 10' cord, USB and Duplex receptacles, Dark Gray
Image of HBLFMPUD10DG FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' Track Pieces, Prewired Device box with 10' cord, USB and Duplex receptacles, Dark Gray

FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' Track Pieces, Prewired Device box with 10' cord, USB and Duplex receptacles, Dark Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMPUD10DG

FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' pieces of track, Surface and Variable edges included, Splices included, Prewired Device box with 10' power cord, USB and Duplex receptacles, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Pre-Wired device box allows for quick installation
  • Multiple Lengths of track allow for configuring different lengths without the need to cut.

Product details

General

Application

Pre-Wired Kit with Trak

Catalog Number

HBLFMPUD10DG

Color

Dark Gray

Receptacle Type

Duplex NEMA 5-15, USB NEMA 5-15

Series

Pre-Wired Kit with Trak

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595665

Dimensions

Length

6 ft

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Industry Standard(s)

UL 5, UL 1363

Logistics

Carton Quantity

1

Resources and downloads