HUBBELL PREMISE WIRING
Image of HBLFMR123A FloorTrak PRO, Track Kit, 1', 2', 3', Aluminum
Image of HBLFMR123A FloorTrak PRO, Track Kit, 1', 2', 3', Aluminum

FloorTrak PRO, Track Kit, 1', 2', 3', Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMR123A

FloorTrak PRO, Track Kit, Cover and Base, 1 ' + 2' + 3' pieces of track, Surface and Variable edges included, Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Multiple Lengths of track allow for configuring different lengths without the need to cut.

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR123A

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595030

Dimensions

Length

6 ft

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Resources and downloads