WBP_HBLFMD2P_PRODIMAGE
WBP_HBLFMD2P_PRODIMAGE

FloorTrak PRO, Device Box, 2 Gang Data

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLFMD2D

FloorTrak PRO, Device Box, 2 Gang Data

  • Keeps Data and Power aligned with separate channels in the track
  • Standard Decorator cutouts allow for mounting many type of receptacles or keystone face plates
  • Easily mounts to FloorTrak PRO channel

Standard Product

Product details

General

Application

Device Fitting

Catalog Number

HBLFMD2D

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Material

Non-Metallic

Number of Gang(s)

2-Gang

Series

Device Fitting

Size

2 Gang

Sub Brand

FloorTrak PRO

UPC

783585595139

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Resources and downloads