Brand: Hubbell Premise Wiring
Catalog ID: HBLFMPUD10A
Standard Product
Application
Pre-Wired Kit with Trak
Catalog Number
HBLFMPUD10A
Color
Aluminum
Receptacle Type
Duplex NEMA 5-15, USB NEMA 5-15
Series
FloorTrak PRO
Style
Three Channel
Sub Brand
FloorTrak PRO
UPC
783585595672
Length
6 ft
Cord Length
10 ft
Industry Standard(s)
UL 5, UL 1363
Carton Quantity
1