Brand: Hubbell Premise Wiring
Catalog ID: HFCD1002PS
Plenum Rated
Application
Data Tranmission
Attenuation
0.5/0.4 Db per Kilometer
Cable Rating
Plenum
Catalog Number
HFCD1002PS
Color
Yellow
Material - Jacket
PVC
Specifications
Sub Brand
Fiber Optics
Temperature Rating
0 Degrees C to 70 Degrees C
Type
Cable
UPC
662620555485
Wavelength
1310/1550 Nanometers
Fiber Size
Single Mode
Fiber Type
OS2, SM
Number of Fibers
2
Industry Standard(s)
TIA