MY LISTS
HUBBELL PREMISE WIRING
Image of HFCD1012P3 HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM, Aqua Jacket
Image of HFCD1012P3 HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM, Aqua Jacket
Image of HFCD1012P3 HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM, Aqua Jacket
Image of HFCD1012P3 HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM, Aqua Jacket
+2
Image of HFCD1012P3 HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM, Aqua Jacket

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1012P3

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, OM3, MM , Aqua Jacket.

Plenum

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

2000 bps

Cable Rating

Plenum

Catalog Number

HFCD1012P3

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.25 (6.3)
  • Cable Weight (lb/kft) - 35
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620330563

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM3

Fiber Type

OM3, MM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Logistics

Carton Quantity

1000