Brand: Hubbell Premise Wiring
Catalog ID: HFCD1012P4
Plenum
Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
4000 bps
Cable Rating
Plenum
Catalog Number
HFCD1012P4
Color
Aqua
Material - Jacket
PVC
Specifications
Sub Brand
Fiber Optics
Temperature Rating
0 Degrees C to 70 Degrees C
Type
Cable
UPC
662620332000
Wavelength
850/1300 Nanometers
Fiber Size
OM4
Fiber Type
OM4, MM
Number of Fibers
12
Industry Standard(s)
Carton Quantity
1