Brand: Hubbell Premise Wiring
Catalog ID: HFCD1024R6
Riser
Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Cable Rating
Riser
Catalog Number
HFCD1024R6
Color
Orange
Material - Jacket
PVC
Specifications
Sub Brand
Fiber Optics
Temperature Rating
-20 Degrees C to 70 Degrees C
Type
Cable
UPC
662620246970
Wavelength
850/1300 Nanometers
Fiber Size
OM1
Fiber Type
OM1, MM
Number of Fibers
24
Industry Standard(s)