HUBBELL PREMISE WIRING
Image of HFCD1024RS HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM, Yellow Jacket
Image of HFCD1024RS HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM, Yellow Jacket
Image of HFCD1024RS HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM, Yellow Jacket
Image of HFCD1024RS HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM, Yellow Jacket
+2
Image of HFCD1024RS HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM, Yellow Jacket
Buy America(n) Qualified

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1024RS

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Riser, OS2, SM , Yellow Jacket.

Riser

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Riser

Catalog Number

HFCD1024RS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.32 (8.1)
  • Cable Weight (lb/kft) - 43
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333670

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

24

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Resources and downloads