HUBBELL PREMISE WIRING
Image of HFCD1024P4 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM, Aqua Jacket
Image of HFCD1024P4 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM, Aqua Jacket
Image of HFCD1024P4 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM, Aqua Jacket
Image of HFCD1024P4 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM, Aqua Jacket
+2
Image of HFCD1024P4 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM, Aqua Jacket
Buy America(n) Qualified

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1024P4

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM4, MM , Aqua Jacket.

Plenum

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

Plenum

Catalog Number

HFCD1024P4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.32 (8.1)
  • Cable Weight (lb/kft) - 43
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332031

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

24

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Resources and downloads