Brand: Hubbell Premise Wiring
Catalog ID: HFCD1024PS
Plenum
Application
Data Tranmission
Attenuation
0.5/0.4 Db per Kilometer
Cable Rating
Plenum
Catalog Number
HFCD1024PS
Color
Yellow
Material - Jacket
PVC
Specifications
Sub Brand
Fiber Optics
Temperature Rating
0 Degrees C to 70 Degrees C
Type
Cable
UPC
662620332048
Wavelength
1310/1550 Nanometers
Fiber Size
OS2
Fiber Type
OS2, SM
Number of Fibers
24
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)