HUBBELL PREMISE WIRING
Image of HGRKTD45C46 Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 45", PX, Hardware
Image of HGRKTD45C46 Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 45", PX, Hardware
Image of HGRKTD45C46 Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 45", PX, Hardware

Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 45", PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD45C46

Grounding and Bonding, Grounding Kit, Lug, C46 Tapping, #6 AWG, 45", PX, Hardware

Product details

General

Catalog Number

HGRKTD45C46

Specifications

  • C-Tap - #6 to #4 or #6 compression
  • Finish - PVC Coated Green
  • Lug Type - Long barrel with inspection window
  • Material - Copper

Type

Conductor Kits

UPC

662620326320

Certifications And Compliance

Industry Standard(s)

Meets TIA-607

Resources and downloads