Brand: Hubbell Premise Wiring
Catalog ID: HBBB14416HTP
Application
Busbars
Catalog Number
HBBB14416HTP
Item Type
Busbars
Material
Tin-plated Copper
UPC
662620310862
Depth
16 in
Height
4 in
Thickness
0.25 in
Industry Standard(s)
TIA-607 Compliant, c-UL-us Listed
Carton Quantity
1