HUBBELL PREMISE WIRING
Image of HBBB14420JTP Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB, Tin Plated
Image of HBBB14420JTP Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB, Tin Plated
Image of HBBB14420JTP Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB, Tin Plated
Image of HBBB14420JTP Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB, Tin Plated

Grounding & Bonding, Bus Bar, 4" x 20", 17D, 17DB, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14420JTP

Grounding & Bonding, Bus Bar, 4" x 20",17D, 17DB, Tin Plated

  • 4" x 20"
  • 17D
  • 17DB
  • Tin Plated

Product details

General

Application

Busbars

Catalog Number

HBBB14420JTP

Item Type

Busbars

Material

Tin-plated Copper

UPC

662620310879

Dimensions

Depth

20 in

Height

4 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Resources and downloads

Installation Manuals

Sales Drawings

Customer Use Drawings