Brand: Hubbell Premise Wiring
Catalog ID: HBLRFKIT1
Catalog Number
HBLRFKIT1
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2 Pole, 3 Pole
Type
Device
UPC
783585566986
Current / Amperage Rating
Voltage Rating
Number Of Wires
2-Wire, 3-Wire
Nema Rating
1-15P,1-15C,2-20P,2-20C,5-15P,5-15C,5-20P,5-20C,L1-15P,L1-15C,L2-20P,L2-20C,L5-15P,L5-15C,L6-15P,L6-15C,L7-15P,L7-15C
Carton Quantity
20