Brand: Hubbell Premise Wiring
Catalog ID: HBLRFKIT2
Catalog Number
HBLRFKIT2
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2 Pole, 3 Pole, 4 Pole
Type
Device
UPC
783585566993
Current / Amperage Rating
Voltage Rating
Number Of Wires
3-Wire
Nema Rating
L5-20P,L5-20C,L5-30P,L5-30C,L6-20P,L6-20C,L6-30P,L6-30C,L7-20P,L7-20C,L7-30P,L7-30C,L8-20P,L8-20C,L8-30P,L8-30C,L9-20P,L9-20C,L9-30P,L9-30C,L10-20P,L10-20C,L10-30P,L10-30C,L24-20P,L24-20C
Carton Quantity
20