HUBBELL PREMISE WIRING
Image of OCSPLCDA6S2 Fiber Splice Cassette, 6 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM
Image of OCSPLCDA6S2 Fiber Splice Cassette, 6 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM

Fiber Splice Cassette, 6 Fibers, Green LC Duplex APC Adapters, Zirconia Ceramic, OS2 SM

Brand: Hubbell Premise Wiring

Catalog ID: OCSPLCDA6S2

Fiber Splice Cassette with Adapter Panel and Pigtails Included, 6 Fibers, Green LC Duplex APC Adapters with Zirconia Ceramic Sleeves, OS2 SM Fiber.

  • Green LC Duplex APC Adapters with Zirconia Ceramic Sleeves
  • OS2 SM Fiber.

Product details

General

Adapter Type

LC Duplex/APC

Application

Fusion Splice

Catalog Number

OCSPLCDA6S2

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620670553

Conductor Related

Fiber Type

OS2, APC, SM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5