HUBBELL PREMISE WIRING
Image of VME6C VME Series Vertical Manager, 7'Hx6"W, Cover, Black
Image of VME6C VME Series Vertical Manager, 7'Hx6"W, Cover, Black
Image of VME6C VME Series Vertical Manager, 7'Hx6"W, Cover, Black

VME Series Vertical Manager, 7'Hx6"W, Cover, Black

Brand: Hubbell Premise Wiring

Catalog ID: VME6C

VME Series Vertical Manager,7'Hx6"W, Cover,Black

  • Cover
  • Black

Product details

General

Catalog Number

VME6C

Finish Name

Black Powder Coated

Material

Aluminum Door

Mounting Type

Attaches to Standard 7'/84" Relay Racks

Series

VME

UPC

662620342375

Dimensions

Width

6 in

Resources and downloads