HUBBELL PREMISE WIRING
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs
Image of S1R8CSP6DJ Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs

Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs

Brand: Hubbell Premise Wiring

Catalog ID: S1R8CSP6DJ

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Two Gang, 2 Jack openings and 4 Jack KOs

  • Steel Construction
  • White Powder Coat Paint
  • 2 Jack Openings and 4 Jack KOs
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSP6DJ

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

2 Jack openings and 4 Jack KOs

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585695556

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50