Brand: Hubbell Premise Wiring
Catalog ID: HCL6GN01
Application
Data Exchange
Catalog Number
HCL6GN01
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620618562
Voltage Rating
300 VAC
Number of Conductors
8-Conductor
Wire Size
#28 AWG
Industry Standard(s)
UL1863