Brand: Hubbell Premise Wiring
Catalog ID: NSP13GY
Application
Data and Communications
Catalog Number
NSP13GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
3-Port
EU RoHS Indicator
Yes
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
3
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502149
Display Size
Standard Sized Product
Industry Standard(s)
UL Listed
Carton Quantity
25