Brand: Hubbell Premise Wiring
Catalog ID: REKTJ
Application
REBOX® Enclosure Accessories
Catalog Number
REKTJ
Item Type
Wall Mounted Enclosures
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Joining Kits
UPC
662620829579
Thickness
0.0781
Width
5.7 in