Brand: Hubbell Premise Wiring
Catalog ID: ISK4P
iFrame Accessories
Application
Hinged Cover
Catalog Number
ISK4P
EU RoHS Indicator
Yes
Item Type
Equipment Rack
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Series
Accessories
Specifications
Type
4-Post Kit
UPC
662620211312
Height
2.87 in
Thickness
0.0625
Width
3.57 in