Brand: Hubbell Premise Wiring
Catalog ID: S1R8CSPI
Accessory Type
Sub Plate
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R8CSPI
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(1) Duplex Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Sub Plates
UPC
783585443805
Cable Entry
Through Cover
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Industry Standard(s)
cULus Listed
Carton Quantity
50
Pallet Quantity
4200