Brand: Hubbell Premise Wiring
Catalog ID: SFRCORREI
Standard Product
Application
Snap-Fit RCA Jack, Recessed
Catalog Number
SFRCORREI
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Orange Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, Recessed
UPC
662620286624
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
25