HUBBELL PREMISE WIRING
Image of S1SFB SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour
Image of S1SFB SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour
Image of S1SFB SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour
Image of S1SFB SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour
Buy America(n) Qualified

SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour

Brand: Hubbell Premise Wiring

Catalog ID: S1SFB

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour

  • Stamped steel construction
  • Economical and light weight for above-grade applications
  • Concentric knockouts permit various conduit sizes

Product details

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

S1SFB

Color

Gray

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

No

Knockouts

1) 3/4 in and 1 in Concentric, 1) 3/4 in and 1 in and 1 1/4 in Concentric

Material

Composite

Mounting Method

Cast Into Concrete

Series

Flush - S1 Series

Specifications

  • Cubic Inch - 175.7 cu. in. (2879.2 cm3)
  • Min. Depth of Pour - 3.50" (88.9)
  • Power Entries - 3/4", 1" Concentric KO

Type

Round Box

UPC

783585371658

Dimensions

Dimensions

7.5 in x 9.54 in x 3 in

Height

3 in

Length

7.5 in

Width

9.54 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

100

Resources and downloads