HUBBELL PREMISE WIRING
Image of S1SPMAXC SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black
Image of S1SPMAXC SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

Brand: Hubbell Premise Wiring

Catalog ID: S1SPMAXC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Product details

General

Application

Flush SystemOne Installation

Catalog Number

S1SPMAXC

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle

Type

Sub Plate

UPC

783585545677

Certifications And Compliance

Industry Standard(s)

cULus

Resources and downloads