Brand: Hubbell Premise Wiring
Catalog ID: VME614C2
Catalog Number
VME614C2
Finish Name
Black Powder Coated
Material
Steel, Aluminum Door
Mounting Type
Attaches to Standard 7'/84" Relay Racks
Series
VME
UPC
662620342368
Depth
14 in
Width
6 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)