HUBBELL PREMISE WIRING
VME Vertical Cable Manager, 84" H X 10" W Cover, 5 Rung and Gates, Black
Image of VME10RCR VME Vertical Cable Manager, 84" H X 10" W Cover, 5 Rung and Gates, Black
*Representative image
Image of VME10RCR VME Vertical Cable Manager, 84" H X 10" W Cover, 5 Rung and Gates, Black

VME Vertical Cable Manager, 84" H X 10" W Cover, 5 Rung and Gates, Black

Brand: Hubbell Premise Wiring

Catalog ID: VME10RCR

VME Vertical Cable Manager, 84" H X 10" W Cover, 5 Rung and Gates, Black

Complete Vertical Cable Management Solution. VME design provides a clean and effective cable routing and protection for your cabling infrastructure. Single and Dual Sided Solution. Looks Great and Easy to Install.

  • Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing
  • Hinged covers reversable to hinge left or right
  • Hooks included to temporarily hold the manager in place while securing to the rack
  • Clean flush mount with Hubbell 4" HM Horizontal Managers for a clean appearance

Cable guides spaced every two rack units to align with two rack unit panels/horizontal manager which enables easier and faster cable routing

General

Application

Premise Cabling

Catalog Number

VME10RCR

Color

Black

Compatibility

  • 6' EIA Racks
  • VME series cable managers

Finish Type

Black Powder Coat

Material

0.06" Aluminum

Mounting Type

Placed in pre-set hole

Series

VME

Specifications

  • Cat 6A (0.240) fill capacity (40%) - 501
  • Rung is .075' cold rolled steel wire, door is 0.06" aluminum

Type

Vertical Cable Manager

UPC

662620371429

Dimensions

Height

78 in

Width

10 in

Certifications And Compliance

Industry Standard(s)

EIA-310

Operational

Compatibility

  • 6' EIA Racks
  • VME series cable managers

Logistics

Carton Quantity

1

Pallet Quantity

60