HUBBELL PREMISE WIRING
Image of HPWW0208SBK Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black
Image of HPWW0208SBK Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black
Image of HPWW0208SBK Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black
Image of HPWW0208SBK Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black
+1
Image of HPWW0208SBK Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black
Discontinued

Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0208SBK

Wire Basket Tray, Overhead Tray, 2" x8" x 118", Flat, Black

  • 2" x8" x 118"
  • Flat
  • Black

Product details

General

Catalog Number

HPWW0208SBK

Color

Black

UPC

662620311395

Dimensions

Depth

2 in

Width

8 in

Resources and downloads