HUBBELL PREMISE WIRING
Image of HBTTS Wire Basket Tray, Overhead Tray, Accessories, Trapeze Support, 50 Pack
Image of HBTTS Wire Basket Tray, Overhead Tray, Accessories, Trapeze Support, 50 Pack
Image of HBTTS Wire Basket Tray, Overhead Tray, Accessories, Trapeze Support, 50 Pack
Buy America(n) Qualified

Wire Basket Tray, Overhead Tray, Accessories, Trapeze Support, 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HBTTS

Wire Basket Tray, Overhead Tray, Accessories, Trapeze Support, 50 Pack

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayTrapeze Support
  • 50 Pack

Standard Product

Product details

General

Application

Overhead Support

Catalog Number

HBTTS

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Trapeze Support

Material

Steel

Specifications

  • Weight - 9 Lb/ Box
  • Width In (mm) - 4" (102)

Sub Brand

Wire Basket Tray

Type

Trapeze

UPC

783585418148

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Non Hazardous Location

Non-Hazardous

Resources and downloads