Marca: Hubbell Premise Wiring
ID del Catálogo: OCLCHD50G4
Application
Interconnect
Catalog Number
OCLCHD50G4
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
LC Duplex to MTP
Material - Mounting Hardware
Snap-In
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Style
Ultra Compact
Temperature Rating
0C to 70C
UPC
662620228471
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
125 Micron
Carton Quantity
25