HUBBELL PREMISE WIRING
Image of HI6A45AE HI-IMPACT Patch Cord, Category 6A, HI-IMPACT RJ-45 to Standard RJ-45, 45' Length, Black
Nuevo

HI-IMPACT Patch Cord, Category 6A, HI-IMPACT RJ-45 to Standard RJ-45, 45' Length, Black

Marca: Hubbell Premise Wiring

ID del Catálogo: HI6A45AE

HI-IMPACT Patch Cord, Category 6A, HI-IMPACT RJ-45 to Standard RJ-45, 45' Length, Black

HI IMPACT CAT6A jacks and patch cords provide protected solutions to connect CAT6A in harsh environments so you can extend your network wherever you need it. Support the growing number of connected edge devices in non-traditional areas with speeds up to 10Gbe. It provides IP rated and protected connections with increased durability to support your network and limit downtime in your critical applications.

  • High-Performance Category 6A for 10Gbe
  • IP67 Rated for Protection from Dust and Liquids
  • Durable, Rugged Construction
  • Shielded and UTP Compatible
  • UV & Common Chemical Resistant Housing