HUBBELL PREMISE WIRING
Image of HC6GY20 Patch Cord, Speed Gain, Cat6, Slim, Gray, 20'
Image of HC6GY20 Patch Cord, Speed Gain, Cat6, Slim, Gray, 20'

Patch Cord, Speed Gain, Cat6, Slim, Gray, 20'

Marca: Hubbell Premise Wiring

ID del Catálogo: HC6GY20

Patch Cord, Speed Gain, Cat 6,Slim, 20'

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Detalles del producto

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6GY20

Color

Gray

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620232461

Dimensiones

Length

20 ft

Outside Diameter

0.218

Clasificaciones Eléctricas

Voltage Rating

300V AC kV

Relacionado con el Conductor

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logística

Carton Quantity

15

Recursos y descargas