HUBBELL PREMISE WIRING
Image of S1PT4X4GYJ SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Gray Finish
Image of S1PT4X4GYJ SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Gray Finish

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Gray Finish

Marca: Hubbell Premise Wiring

ID del Catálogo: S1PT4X4GYJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Gray Finish

Detalles del producto

General

Application - For Use On

Carpet

Catalog Number

S1PT4X4GYJ

EU RoHS Indicator

No

Finish Type

Gray

Item Type

4" Fire-Rated Poke Through Component

Knockouts

Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585373065

Certificaciones y Cumplimiento

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logística

Carton Quantity

1

Recursos y descargas

Especificaciones

Página de catálogo