Marca: Hubbell Premise Wiring
ID del Catálogo: IMU11015BK
Standard Product
Catalog Number
IMU11015BK
Color
Black
Contact
Beryllium Copper
Finish Type
Smooth
Mounting Type
Mounts into iStation Frame
Sub Brand
Copper Solutions
Temperature Rating
Per TIA
Type
iStation Module
UPC
662620605272
Contact Resistance
100 Ohm
Insertion Loss
Per TIA
Withstand Voltage
1000V RMS, 1414V DC
Nema Rating
None
Carton Quantity
25