HUBBELL PREMISE WIRING
Image of RCT221CH Prise escamotable inviolable pour comptoir affleurant 20A 125V, RCT221CH

Prise escamotable inviolable pour comptoir affleurant 20A 125V, RCT221CH

Marque: Hubbell Premise Wiring

No de catalogue: RCT221CH

Prise à encastrer inviolable pour comptoir 20A 125V, montage en surface, chrome poli.

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Testé en cas de déversement d'eau
  • UL et escamotable selon UL498, Section 147
  • Prêt pour l'installation permanente (convient pour les câbles MC ou les câbles à gaine non métallique)
  • La fonction "Push down to pop-up" est évaluée pour un minimum de 10 000 cycles
  • Installation facile - il suffit de l'enfoncer et de la souder.

Montage affleurant