BM2-115 | Type LG Brake Module
New

BM2-115 | Type LG Brake Module

Brand: Powerohm Resistors

Catalog ID: BM2-115

System Voltage 240 V, Minimum Resistance 1.95 Ohms, Continuous Current 115 A, 240 V

Turn On Voltage - 390 Volts

General

Catalog Number

BM2-115

Peak Current

200 Amps

Series

BM Series

System Voltage

240 V

Dimensions

Cubic Capacity

450.02925 cu.in

Depth

5.13 in

Height

13.75 in

Weight

12 lb

Width

6.38 in

Electrical Ratings

Current / Amperage Rating

115 A

Maximum Current Rating Amps Continuous

115 Amps

Peak Current

200 Amps

Resistance (ohms)

1.95 Ohm

System Voltage

240 V

Voltage Rating Description

240 V