
Brand: Powerohm Resistors
Catalog ID: R5-100A10
Application
Powerohm
Braking Torque
100 %
Catalog Number
R5-100A10
Duty Cycling
100 %
Enclosure Type
ED7
Horsepower - Maximum
100
System Voltage
575 V
Type
R5 Braking Resistor
Duty Cycling
100 %
Resistance (ohms)
1.7 Ohm
System Voltage
575 V
Braking Torque
100 %
Horsepower - Maximum
100