Image of GL80 GL80 | Type GL Grid Resistor

GL80 | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL80

Type GL Grid Resistor 1.03 Ohms 80 A

Continues Wattage: 6592

General

Catalog Number

GL80

Size

10

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

2027.25 cu.in

Depth

12.75 in

Height

6 in

Size

10

Weight

32 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

80 A

Current / Amperage Rating

80 A

Maximum Current Rating Amps Continuous

80 Amps

Nominal Current (A)

6590

Resistance (ohms)

1.03 Ohm

System Voltage

600 VAC

Wattage

6592 W