Image of RH180 RH180 | Type RH Ribbon Resistor
Image of RH180 RH180 | Type RH Ribbon Resistor
Image of RH180 RH180 | Type RH Ribbon Resistor

RH180 | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH180

Type RH Ribbon Resistor 0.226 Ohms 180 A

Continues Wattage -7322

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH180

Size

10

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

2067 cu.in

Depth

13 in

Height

6 in

Size

10

Weight

36 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

180 A

Current / Amperage Rating

180 A

Maximum Current Rating Amps Continuous

180 Amps

Nominal Current (A)

7320

Resistance (ohms)

0.226 Ohm

System Voltage

600 VAC

Wattage

7322 W