Image of SR10-100 SR10-100 | Type SR Smoothwound Resistor

SR10-100 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR10-100

Size 10 Type SR Smoothwound Resistor 100 Ohms 450 W

Continues Wattage - 450

General

Catalog Number

SR10-100

Size

10

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

22.96875 cu.in

Depth

1.25 in

Height

1.75 in

Size

10

Weight

0.8 lb

Width

10.5 in

Electrical Ratings

Current / Amperage Rating

2.1 A

Maximum Current Rating Amps Continuous

2.1 Amps

Resistance (ohms)

100 Ohm

Wattage

450 W