
Brand: Powerohm Resistors
Catalog ID: SR8-500
Catalog Number
SR8-500
Size
8
Type
Smoothwound Type SR
Cubic Capacity
18.59375 cu.in
Depth
1.25 in
Height
1.75 in
Size
8
Weight
0.6 lb
Width
8.5 in
Current / Amperage Rating
0.8 A
Maximum Current Rating Amps Continuous
0.8 Amps
Resistance (ohms)
500 Ohm
Wattage
350 W