Image of WR19000 WR19000 | Type WR Wirewound Resistor

WR19000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR19000

Type WR Wirewound Resistor 190 Ohms 1.14 A

Continues Wattage: 246

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR19000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.14 A

Maximum Current Rating Amps Continuous

1.14

Resistance (ohms)

190 Ohm

Wattage

247 W