Image of WR2200 WR2200 | Type WR Wirewound Resistor

WR2200 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR2200

Type WR Wirewound Resistor 22 Ohms 4.1 A

Continues Wattage: 369

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR2200

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.9 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

4.1 A

Maximum Current Rating Amps Continuous

4.1

Resistance (ohms)

22 Ohm

Wattage

370 W