Power Resistor Solutions

Powerohm Resistors is an ISO 9001:2015, world-class, customer-driven manufacturer of power resistor products. The Powerohm team is committed to providing the highest quality products and most economical solution for your requirement. Features such as low inductance resistors, optional all stainless steel construction, and in-house ceramic manufacturing set us apart from the competition. We offer a broad range of quality power resistor styles. Our diverse selection of resistor products is sure to meet your requirements.
Founded in 1996, Powerohm Resistors is located in Katy, Texas. Powerohm Resistors joined the Hubbell family in January of 2014 and is now operating as a division of Hubbell Industrial Controls. Powerohm Resistors engineering staff has decades of experience in the design and application of power resistors for DC and wound rotor motor control, neutral grounding, load resistors, and harmonic filter resistors -- also dynamic braking resistors and their matching electronic braking choppers to 1200 amps. Products are available with UL/cUL Recognition, UL/cUL Listing, or CSA Certification. Our customer service personnel are knowledgeable and ready to answer your questions.