Image of BM690-600 BM690-600 | Type BG Brake Module
New

BM690-600 | Type BG Brake Module

Brand: Powerohm Resistors

Catalog ID: BM690-600

Type BG Brake Module For Line Voltage 690V and 600 A Continuous, Turn On Voltage 1090V and Minimum Resistance 1.21 ohms

  • Common Mode Noice Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Heat sink Over-temperature Protection
  • Primary/Secondary Configuration

General

Catalog Number

BM690-600

Peak Current

900 Amps

Series

BG - 450 to 1200 Amps Series

System Voltage

690 V

Dimensions

Cubic Capacity

1426 cu.in

Depth

10 in

Height

20 in

Weight

30 lb

Width

7.13 in

Electrical Ratings

Current / Amperage Rating

600 A

Maximum Current Rating Amps Continuous

600 Amps

Peak Current

900 Amps

Resistance (ohms)

1.21 Ohm

System Voltage

690 V

Voltage Rating Description

690 V