Image of CR100-5 CR100-5 | Type CR Resistor
New

CR100-5 | Type CR Resistor

Brand: Powerohm Resistors

Catalog ID: CR100-5

Type CR Case Resistor 5 Ohms 100 W

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 6"WX1.5"WX0.75"H
  • 0.6 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

CR100-5

System Voltage

600 VAC

Dimensions

Depth

0.75 in

Length

6 in

Weight

0.6 lb

Width

1.5 in

Electrical Ratings

Current / Amperage Rating

4.5 A

Maximum Current Rating Amps Continuous

4.5 Amps

Nominal Current (A)

100

Resistance (ohms)

 5 Ohm

System Voltage

600 VAC

Wattage

100 W